MCC101A4K5T3E20A

130B2441

Filter type: Sine Wave Filter
Type code: MCC101A4K5T3E20A
Code number: 130B2441
IP rating: IP20
Filter Current Rating 50 Hz (A): 4,5
Filter Current Rating 60 Hz (A): 4
Filter Current Rating 100 Hz (A): 3,5
Switching frequency (kHz): 5
VLT Power Rating @200-240V (kW): 0,55
VLT Current Rating @220-240 V (A): 3,5
VLT Power Rating @380-440V (kW): 1,1-1,5
VLT Current Rating @380-440V (A): 3-4,1
VLT Power Rating @441-500V (kW): 1,1-1,5
VLT Current Rating @441-500V (A): 3-3,4
Filter losses @200-240V (W): 65
Filter losses @380-440V (W): 60-70
Filter losses @441-500V(W): 60-65
L-value (mH): 13
Cy-Value (µF): 2,2

Détails du produit

Poids brut 4 kg
Poids Net 4 kg
Volume 3.075 l
Numéro EAN 5702427888364

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality