Vlotterklep, HFI 040 F

148G3102

Ingangaansluitingsafmeting [mm]: 100, Type inlaataansluiting: Flens, Afmeting uitgang aansluiting [mm]: 50, Type uitlaat aanlsuiting: Stomplas, Max. Werkdruk [bar]: 25, Temperatuurbereik [°C]: -50 - 80, 1.6 L - 4.6 L, Netto volume [l]: 6.4

Product details

Bruto gewicht 53.49 Kilogram
Netto gewicht 37.3 Kilogram
Volume 98.062 Liter
EAN 5702428344074

 

Aansluitstandaard DIN 2635/2512-F
EN 1092-1
EN 10220
Afmeting uitgang aansluiting [mm] 50 mm
Approval CE
EAC
LLC CDC TYSK
UKCA
Bodymateriaal Staal
CE evaluated Yes
China RoHS compliance Out of scope
Colour Paint Reddish brown
Connection material Steel
Contain batteries No
EU RoHS compliance Out of scope
Fluid Group 1
2
Inlet connection size [in] 4 in
Inlet connection size [mm] 100 mm
Liquid volume range [gal US] [max] 1.22 gal
Liquid volume range [gal US] [min] 0.42 gal
Liquid volume range [l] [max] 4.6 L
Liquid volume range [l] [min] 1.6 L
Mantelvolume [l] 8.2 L
Max. Werkdruk [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Net volume [l] 6.4 L
Netto volume [gal US] 1.69 gal
Nominale capaciteit R717 [TR] 114 TR
Nozzle size [mm] 40 mm
Onderhoud geschikt Reserveonderdelen vlotter exp. klep
Outlet connection size [in] 2 in
PED category III
Product accessories Float exp. valve accessories
Product description Float Valve
Product group Liquid level regulating valves
Product Name Description Float valve
Quantity per packing format 1 pc
Rated cap. conditions [IMP] R717: Temp. 14 - 95 °F
Rated cap. conditions [SI] R717: Temp. -10 - 35 °C
Rated capacity R717 [kW] 400 kW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
Shell volume [gal US] 2.17 gal
Side branch 1 conn. size [in] 3/8
Side branch 2 conn. size [in] 1/2
Side branch Int/Ext External
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 176 °F
Temperature range [°F] [min] -58 °F
Temperatuurbereik [°C] [Max] 80 °C
Type HFI 040 F
Type inlaataansluiting Flens
Type uitlaat aanlsuiting Stomplas
Valve constant 16.79
Verpakking Enkelvoudige verpakking

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality