MBT 9110, 0 °C - 600 °C

084Z6207

Messumf.typ: Standard, hoher Deckel, Widerstand Fühlerelement [Ohm]: 100, Temperaturbereich [°C]: -200 - 850, Austritt Signal: 4 - 20

Product details

Gross weight 0.144 Kilogram
Net weight 0.115 Kilogram
Volume 0.553 Liter
EAN 5702423133864

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Output 2 wire
Electrical connection size 2 terminals
Enclosure rating IP IP54
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Insertion type Fixed
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Multi pack
Product group Sensors
Product Name Description Temperature transmitter
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a7fb0794-b56c-4e6a-a349-7871abc333d0
SCIP dossier product name MBT 9110
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element type Pt
Supply voltage [V] DC [max] 35 V
Supply voltage [V] DC [min] 8 V
Temperature range [°C] [max] 850 °C
Temperature range [°C] [min] -200 °C
Temperature range [°F] [max] 1562 °F
Temperature range [°F] [min] -328 °F
Thermocouple N/A
Transmitter setting range [°C] [max] 600 °C
Transmitter setting range [°C] [min] 0 °C
Transmitter setting range [°F] [max] 1112 °F
Transmitter setting range [°F] [min] 32 °F
Transmitter type Standard, high lid
Type MBT 9110
Type designation MBT 9110-000B-A160

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality