Screens DN100 PN16-25 Normal+gasket

065B7818

Screens DN100 PN16-25 Normal+gasket

Product details

Gross weight 0.279 Kilogram
Net weight 0.279 Kilogram
Volume 6.248 Liter
EAN 5702421555866

 

Body material Stainless steel mat. No 1.4301
Contain batteries No
Description Screens DN100 PN16-25 Normal+gasket
Label product Yes
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 1.18 mm
Number of meshes [n/cm²] 25
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type FV Screens - Normal

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality