Pressure switch, KP1E

060-530266

Regulation range [bar] Pe: -0.9 - 7, Differential [bar]: 0.7, Contact function: SPDT gold, Reset function: Manual Min, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

Product details

Gross weight 0.4 Kilogram
Net weight 0.364 Kilogram
Volume 1.281 Liter
EAN 5702428039635

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 40 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 104 °F
Ambient temperature range [°F] [min] -4 °F
Application note Not applicable for liquid line
Approval ATEX - Cat. 3 - Zone 2
CCC
CE
EAC
LLC CDC EURO-TYSK
LVD
PED
PZH
RINA
RMRS
RoHS China
cURus
CE evaluated Yes
China RoHS compliance Out of scope
Contact function SPDT gold
Contact rating Ci max: 0,5 nF
Ii max: 0,1 A
Li max: 0,2 uH
Pi max: 1 W
Ui max: 30 V
Contain batteries No
Differential [bar] 0.7 bar
Differential [psi] 10 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. comments Metal cable gland
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size Pg 13.5
Electrical connection standard DIN 40430
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
Equipment Bellows stop
EU RoHS compliance Yes
EU RoHS exemption clause No
EX Sales text -20C<ta<+60C
II 3G Ex ic IIB T6 Gc
Fluid Group 1
In scope of WEEE Yes
Lubricants compatibility Oilfree applications
Max. test pressure [bar] Pe 20 bar
Max. test pressure [psig] 138 psig
Max. Working Pressure [bar] 17 bar
Max. Working Pressure [psig] 246 psig
Oil free refrigerants R1234ze(E)
R516A
Packing format Multi pack
PED category IV
Pressure connection size 1/4
Pressure connection standard EN 1254-1
Pressure connection type Solder, ODF
Pressure Male/Female Female
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R1270
R170
R290
R444B
R454A
R454C
R455A
R516A
R600
R600a
Regulation range 27 inHg - 101 psig
Regulation range [bar] Pe [max] 7 bar
Regulation range [bar] Pe [min] -0.9 bar
Reset function Manual Min
SCIP dossier no. 1b8fc5ed-65e2-48fc-8738-8cce613a9786
SCIP dossier product name KP KPI
Serviceable No
Type KP1E
UL approved refrigerants R516A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality