Pressure switch, KP6EB

060-522566

This product is not available in this store. Please contact your local Customer Service Center.

Regulation range [bar] Pe: 8 - 42, Differential [bar]: 4, Contact function: SPDT gold, Reset function: Manual Max, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 46.5

Product details

Gross weight 0.41 Kilogram
Net weight 0.394 Kilogram
Volume 1.281 Liter
EAN 5702428659802

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -4 °F
CE evaluated Yes
China RoHS compliance Out of scope
Contact function SPDT gold
Contact rating Ci max: 0.5 nF
Ii max: 0.1 A
Li max: 0.2 μH
Pi max: 1 W
Ui max: 30 V
Contain batteries No
Differential [bar] 4 bar
Differential [psi] 58 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. comments Metal cable gland
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size Pg 13.5
Electrical connection standard DIN 40430
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 10A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EX Sales text -20C<ta<+60C
II 3G Ex ic IIB T6 Gc
Fluid Group 1
In scope of WEEE Yes
Lubricants compatibility Oilfree applications
Max. test pressure [bar] Pe 46.5 bar
Max. test pressure [psig] 675 psig
Max. Working Pressure [bar] 46.5 bar
Max. Working Pressure [psig] 675 psig
Oil free refrigerants R1234ze(E)
R516A
Packing format Multi pack
PED category IV
Pressure connection size 1/4
Pressure connection standard EN 1254-1
Pressure connection type Solder, ODF
Pressure Male/Female Female
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R1270
R170
R290
R32
R444B
R452B
R454A
R454B
R454C
R455A
R516A
R600
R600a
Regulation range [bar] Pe [max] 42 bar
Regulation range [bar] Pe [min] 8 bar
Regulation range [psig] Pe [max] 610 psig
Regulation range [psig] Pe [min] 116 psig
Reset function Manual Max
SCIP dossier no. ec459161-9478-495c-870e-4ae0f13b89b4
SCIP dossier product name KP Pressure Switch
Serviceable No
Type KP6EB
UL approved refrigerants R516A

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality