Immersion pockets, For product type: AVTB, RAVI, 182 mm, Rp ½ / M14 x 1mm, BRASS||BRASS

013U0290

AVTB,RAVI Im.pock.1/2brass182ex.gland

Product details

Gross weight 0.13 Kilogram
Net weight 0.128 Kilogram
Volume 0.098 Liter
EAN 5702421510131

 

Connection size Rp ½ / M14 x 1mm
Connection types External Thread
Contain batteries No
Description AVTB,RAVI Im.pock.1/2brass182ex.gland
Diameter [mm] 11 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
For product type AVTB, RAVI
Length [mm] 182 mm
Material BRASS
Pressure nominal [bar] 40 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of pressure [bar] [Max] 40 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Immersion pockets

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality