AB-PM, DN 20, External Thread

003Z1403

AB-PM DN 20, without test plugs, combined automatic balancing valve

Product details

Gross weight 0.808 Kilogram
Net weight 0.808 Kilogram
Volume 1.289 Liter
EAN 5710104034690

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description AB-PM DN 20, without test plugs, combined automatic balancing valve
Differential pressure [kPa] [Max] 400 KPa
Differential pressure [kPa] [Min] 18 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow max at dp=10kpa [m3/h] 0.6 m³/h
Impulse tube length [m] 1.5 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Mounting position Supply pipe
Pressure class PN 16
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8a719b7a-89ad-4626-9fab-802d2aee9c72
SCIP dossier product name AB-PM DN20 without test plugs
Type AB-PM
Valve body material DZR brass CuZn36Pb2AS (CW 602N)
Valve size DN 20

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality