Shows 190 product(s)
BOCK, HGX56e/850 ML 18 LG, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14594
BOCK, HGX56e/850 S 25 LG, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14595
BOCK, HGX56e/995 ML 23 LG, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14596
BOCK, HGX56e/995 S 30 LG, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14597
BOCK, HGX56e/1155 ML 28 LG, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14598
BOCK, HGX56e/1155 S 35 LG, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14599
BOCK, HGX12P/60 S 0,7 LG, Semi-hermetic suction gas cooled
Refrigerants: R404A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14678
BOCK, HGX12P/75 ML 1 LG, Semi-hermetic suction gas cooled
Refrigerants: R404A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14679
BOCK, HGX12P/75 S 2 LG, Semi-hermetic suction gas cooled
Refrigerants: R404A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14680
BOCK, HGX12P/90 ML 2 LG, Semi-hermetic suction gas cooled
Refrigerants: R404A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14681