Shows 4 product(s)
Comsys ADF P300, 300A, 480V-TN, IP32
Comsys active filter
300 A, 480 V-TN, IP32
multi-master, ext. HMI
P300-300/480_TCE83Q--32
Comsys ADF P300, 270A, 690V-TN, IP32
P300-270/690_TCE83G--32"
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.
Comsys ADF P300, 375A, 480V-TN, IP54
P300-375/480_TCE83Q--54
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.
Comsys ADF P300, 450A, 480V-TN, IP54
P300-450/480_TCE83O--54
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.