MBS 1600 / MBS 1650

Show more
MBS 1600 / MBS 1650

Shows 4 product(s)

063G2812

Pressure transmitter, MBS 1600, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1600-1811-K4GB04

063G2819

Pressure transmitter, MBS 1650, 0 bar - 400 bar, 0 psi - 5801.51 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1650-3611-C1GB04

063G2883

Pressure transmitter, MBS 1650, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1650-3415-C1GB04

063G5812

Pressure transmitter, MBS 1600, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1600-1811-K4GB04