The Danfoss DST X800 wire position sensor is developed to ensure a robust and highperformance solution mobile hydraulic applications. The stability control of e.g. a crane, telehandler or aerial platform is kept under control with draw wire sensors that determine the withdrawal of lateral stabilizers at different positions. On same applications the draw wire on the boom could prevent overturn of the machine. Danfoss DST X800 series uses contactless Hall technology with measurement ranges up to 8.3 meter. The sensor is designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility and comes with both analog or CANopen output. Single and redundant sensor types are available, making the complete portfolio suitable for safety-critical applications.
Shows 20 product(s)
Wire position sensor, DST X800, 1800 mm, Single, 0.5 - 4.5 V
Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 1800, Specification key: SN1S1800HA1 0033X00
Wire position sensor, DST X800, 1800 mm, Single, CAN-open
Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 1800, Specification key: SN1S1800HC1 0033X00
Wire position sensor, DST X800, 1800 mm, Redundant, CAN-open
Electrical connection: M12 x 1, Electrical connection size: 8 pin, Measuring range [mm]: 1800, Specification key: SO1R1800HC1 0033X00
Wire position sensor, DST X800, 4800 mm, Single, CAN-open
Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 4800, Specification key: SN1S4800HA1 0033X00
Wire position sensor, DST X800, 4800 mm, Single, CAN-open
Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 4800, Specification key: SN1S4800HC1 0033X00
Wire position sensor, DST X800, 8300 mm, Single, CAN-open
Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 8300, Specification key: SN1S8300HC1 0033X00
Wire position sensor, DST X800, 8300 mm, Redundant, CAN-open
Electrical connection: M12 x 1, Electrical connection size: 8 pin, Measuring range [mm]: 8300, Specification key: SO1R8300HC1 0033X00
Wire position sensor, DST X800, 8000 mm, Single, 4 - 20 mA
Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 8000, Specification key: SM1S8000HA3 0033X00
Wire position sensor, DST X800, 3300 mm, Single, 0 - 10 V
Supply voltage [V] DC: 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 3300, Specification key: SM1S3300HA2 0033X0
Wire position sensor, DST X800, 5300 mm, Single, 4 - 20 mA
Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 5300, Specification key: SM1S5300HA3 0033A00