The Danfoss DST X520 rotary position sensors without shaft are designed for use in mobile hydraulic applications. Danfoss DST X520 series uses contactless Hall technology with measurement ranges up to 360°. The Sensors designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility. They are E1 approved for on-highway applications. They comes with either analogue, CANopen or SAE J1939 output. Single and redundant sensor types are available, making the complete portfolio suitable for safetycritical applications.
Shows 2 product(s)
Rotary position sensor, DST X520, 180 °, Single, SAE J1939
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW, Specification key: AS180000HC21000 0033A00
Rotary position sensor, DST X520, 60 °, Redundant, 0.5 - 4.5 V
Supply voltage [V] DC: 5, Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CCW + CW, Specification key: X520-AR060060LA14000 0033A00