Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 28 product(s)
AVTQ, PN 16, DN 20, 3.2 m³/h, 45 °C - 60 °C, 1 m, External Thread
AVTQ PN16 20/3,2 35C thread return
AVTB, 30 °C - 100 °C, 150 mm, 2.3 m
AVTB Thermost.act 30-100 2,3m #9,5x150mm
AVTB, PN 16, DN 15, 1.9 m³/h, 0 °C - 30 °C, 2 m, Internal thread
AVTB 15 Thermostatic valve 0-30#C
FJV, PN 16, DN 15, 1.9 m³/h, 20 °C - 60 °C, Internal thread
FJV 15 Thermostatic valve 20-60#C
AVTB, PN 16, DN 20, 3.4 m³/h, Internal thread
AVTB, FJV, AVD(S)A Valve DN20 i.thr, I-p
AVTB, PN 16, DN 20, 3.4 m³/h, 0 °C - 30 °C, 2 m, Internal thread
AVTB 20 Thermostatic valve 0-30#C
FJV, PN 16, DN 20, 3.4 m³/h, 20 °C - 60 °C, Internal thread
FJV 20 Thermostatic valve 20-60#C
AVTB, PN 16, DN 25, 5.5 m³/h, 0 °C - 30 °C, 2 m, Internal thread
AVTB 25 Thermostatic valve 0-30#C
FJV, PN 16, DN 25, 5.5 m³/h, 20 °C - 60 °C, Internal thread
FJV 25 Thermostatic valve 20-60#C
AVTB (fast), PN 16, DN 25, 5.5 m³/h, 20 °C - 60 °C, 2 m, Internal thread
AVTB 25 Thermostatic valve 20-60 °C
View: