By means of a flexible and modular design, it is possible to combine several control functions into one controller to meet the most demanding requirements across a wide range of applications.In some applications, it may be necessary to control the flow temperature, limit maximum flow rate and primary return temperature by using a single multifunctional controller.
Shows 7 product(s)
AVQT, PN 25, DN 50, Flow rate [m³/h]: 0.8 - 15, Flange, Mounting version: Free
AVQT PN25 50/25 /0,2 flange flow/ret
AVPQT, PN 25, DN 15, Flow rate [m³/h]: 0.07 - 2.4, 0.2 bar - 1 bar, External Thread, G 3/4 A, Mounting version: Return
AVPQT PN25 15/4 0,2-1,0/0,2 thread ret
AVPQT, PN 25, DN 20, Flow rate [m³/h]: 0.16 - 3.5, 0.2 bar - 1 bar, External Thread, G 1 A, Mounting version: Return
AVPQT PN25 20/6,3 0,2-1,0/0,2 thr ret
AVPQT, PN 25, DN 25, Flow rate [m³/h]: 0.2 - 4.5, 0.2 bar - 1 bar, External Thread, G 1 1/4 A, Mounting version: Return
AVPQT PN25 25/8 0,2-1,0/0,2 thread ret
AVPQT, PN 25, DN 32, Flow rate [m³/h]: 0.4 - 10, 0.2 bar - 1 bar, Flange, Mounting version: Return
AVPQT PN25 32/12,5 0,2-1,0/0,2 fla ret
AVPQT, PN 25, DN 40, Flow rate [m³/h]: 0.8 - 12, 0.2 bar - 1 bar, Flange, Mounting version: Return
AVPQT PN25 40/20 0,2-1,0/0,2 flange ret
AVPQT, PN 25, DN 50, Flow rate [m³/h]: 0.8 - 15, 0.2 bar - 1 bar, Flange, Mounting version: Return
AVPQT PN25 50/25 0,2-1,0/0,2 flange ret