Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 24 product(s)
AFA Oil, PN 25, 10 bar - 16 bar, 32 cm², Black
AFA OIL PB25 10-16 32cm2 black
AFA Oil, PN 25, 3 bar - 11 bar, 32 cm², Silver
AFA OIL PB25 3-11 32cm2 silver
AFA Oil, PN 25, 1 bar - 5 bar, 80 cm², Silver
AFA OIL PB25 1-5 80cm2 silver
V74D52, PN 25, DN 25, Flow rate [m³/h]: 0, 1 bar - 5.5 bar, External Thread, Mounting version: Free
V74 D52 DN25 PN25 Kvs8 1-5,5
VFG 2, PN 16, DN 15, 4 m³/h, Flange
VFG2 PN16 15/4 2-way flange flow/return
VFG 2, PN 16, DN 20, 6.3 m³/h, Flange
VFG2 PN16 20/6,3 2-way flange flow/ret
VFG 2, PN 16, DN 25, 8 m³/h, Flange
VFG2 PN16 25/8 2-way flange flow/return
VFG 2, PN 16, DN 32, 16 m³/h, Flange
VFG2 PN16 32/16 2-way flange flow/return
VFG 2, PN 16, DN 40, 20 m³/h, Flange
VFG2 PN16 40/20 2-way flange flow/return
VFG 2, PN 16, DN 50, 32 m³/h, Flange
VFG2 PN16 50/32 2-way flange flow/return
View: