Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 10 product(s)
FH Pipes, Fittings, Compression fitting, 3/4", 16 mm, 0 mm, 0 mm
PEX fittings for pipe 16 x 2 mm
FH Pipes, Fittings, Compression fitting, 3/4", 20 mm, 0 mm, 0 mm
PEX fittings for pipe 20 x 2 mm
Alupex fittings 3/4" x 16 x 2 mm
FH Composite Pipes, 16 mm x 2 mm, 500 m, 10 bar
Composite pipe 16 x 2 mm, 500m
PE-RT pipes, 20 mm, 150 m, 6 bar
PE-RT pipe 20 x 2.25 mm, 150 m
FH PE-RT pipes, 16 mm, 500 m, 6 bar
PE-RT pipe 16 x 2 mm, 500 m
FH Pipes, Fittings, Coupling press fitting, 16 mm, 16 mm, 0 mm
Press coupling 16 x 16 mm
FH Pipes, Fittings, Screw coupling, 3/4, 16 mm, 16 mm, 0 mm
Screw coupling 3/4" x 16 x 2 mm
FH Pipes, Fittings, Screw coupling, 3/4, 20 mm, 20 mm, 0 mm
Screw coupling 3/4" x 20 x 2.25 mm
FH Tools, Pipe bevelling tool for 16mm pipe
Pipe bevelling tool for 16mm pipe
View: