• EN Choose country/region
    • Belgium
    • Choose location
    • Language:
    • English
    • Français
    • Nederlands
  • My account
    • Saved lists
    • Login
  • 0 Compare products
  • 0 My cart
  • Choose country/region
    • Belgium
    • Choose location
    • Language:
    • English
    • Français
    • Nederlands
  • 0 products for comparison
  • Climate Solutions for cooling
    • Climate Solutions for cooling

      Climate Solutions for cooling

      Our advanced portfolio of energy-efficient solutions helps you build safe, reliable, and optimized HVACR systems. Refrigeration & AC controls, valves, compressors and heat exchangers. Visit category overview
      • Valves
      • Electronic Controls
      • Switches
      • Filters, Strainers and Oil management
      • Sight Glasses
      • Sensors and Transmitters
      • Compressors
      • Condensing Units
      • Refrigerant Distributors
      • Appliance Controls
      • Heat Exchangers
      • Air Purger
    • Close Menu
  • Climate Solutions for heating
    • Climate Solutions for heating

      Climate Solutions for heating

      Energy-efficient products and innovative technology, enable cities to build a sustainable future with efficient heating solutions. Electric heating, hydronics, thermostats and valves. Visit category overview
      • Ball Valves
      • Burner Components
      • Butterfly Valves
      • Compressors
      • Smart Heating
      • Electronic Room Thermostats
      • Electric Heating
      • Electronic Controllers and Monitoring Solutions
      • Energy Meters
      • Heat Exchangers
      • Hydronic Balancing and Control
      • Hydronic Floor Heating
      • Motorised Control Valves
      • Motorised Zone Valves
      • Non-return valves
      • Pressure and Flow Controllers
      • Radiator Thermostats
      • Selfacting Thermostats
      • Stations
      • Strainers
      • Pressure Transmitters
      • Temperature Sensors
      • Solenoid Valves, Fluid Controls
    • Close Menu
  • Drives
    • Drives

      Drives

      Visit category overview
      • Drives Configurators
      • DrivePro® Services
      • Low Voltage Drives
      • Decentral Drives
      • Modules
      • Enclosed Drives
      • Filters and Braking Options
      • Gear Motors
      • Soft Starters
    • Close Menu
  • Sensing Solutions
    • Sensing Solutions

      Sensing Solutions

      Danfoss provides a wide range of advanced sensor technologies that enable connectivity and sustainability. Pressure- and temperature sensors, switches, and fluid controls. Visit category overview
      • Gas Sensor and accessories
      • Pressure Transmitters and accessories
      • Temperature Sensors and accessories
      • Position sensors and accessories
      • Switches
      • Valves
    • Close Menu
  • High Pressure Pumps
    • High Pressure Pumps

      High Pressure Pumps

      Danfoss leads axial piston technology, providing high-pressure pumps and energy recovery devices, offering the advantages of positive displacement pumps in high-pressure scenarios. Visit category overview
      • Desalination
      • Industrial Water
    • Close Menu
  • Power Solutions
      Close Menu

      Power Solutions

      Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.

      This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.

      To proceed, you can either visit PowerSource directly or log in with your existing credentials.

      Visit PowerSource Login or Sign up
Continue session

To maintain the security of your account a sign-out procedure has been initiated.
Your session will expire in

Sign out
Close
Session expired

You have been signed out due to in-activity the last 120 minutes.

Sign in
Close
Change store

You are at the {0} store.

Cancel
  • Home
  • Climate Solutions
  • Climate Solutions for heating
  • Burner components
  • Preheaters
Close

Preheaters

  • Photos :
  • Drawing :
  • Videos :
Close

Preheaters

+ Add 5 to My Product list

Shop by Category

  • FPHE 3 / FPHE 5 / FPHE 10
  • FPHE 5 LE
  • FPHE 3 / FPHE 5 / FPHE 10
  • FPHE 5 LE
- Show less
Show all filters Hide all filters

Filters

Reset all filters
Type
Supply voltage [V]
Capacity [kg/h]
Neck diameter [mm]
PTC element
Thermostat
Top

Delete list

Delete products

Rename list

Create new list

Copy Products

Extend expiry date

Edit comment

Add comment

Close
You are about to delete list which could contain products. Please be aware that this action cannot be undone
You are about to delete items from a Product list. Please be aware that this action cannot be undone
The name you have chosen is already in use, please choose a different name.
Product list name can not be empty
The name you have chosen is already in use, please choose a different name.
Product list name can not be empty
Add to list

  • + Create new list++ Create new list
The expiry date for the list has been extended for 90 days
Cancel

Shows 5 product(s)

Preheaters, FPHE 5, 6 kg/h, PTC element: 1 x 70, Thermostat: 60/32

030N5056

Preheaters, FPHE 5, 6 kg/h, PTC element: 1 x 70, Thermostat: 60/32

FPHE 5

+ Add to comparison list - Remove from comparison list
+Add to My Product List - Remove from My Product List
Preheaters, FPHE 5, 6 kg/h, PTC element: 1 x 70, Thermostat: 60/32

030N6004

Preheaters, FPHE 5, 6 kg/h, PTC element: 1 x 70, Thermostat: 60/32

FPHE 5 - SERVICE

+ Add to comparison list - Remove from comparison list
+Add to My Product List - Remove from My Product List
Preheaters, FPHE 5, 6 kg/h, PTC element: 1 x 70, Thermostat: 60/32

030N6011

Preheaters, FPHE 5, 6 kg/h, PTC element: 1 x 70, Thermostat: 60/32

FPHE 5 - SERVICE

+ Add to comparison list - Remove from comparison list
+Add to My Product List - Remove from My Product List
Preheaters, FPHE 5, 6 kg/h, PTC element: 1 x 120, Thermostat: 60/32

030N6013

Preheaters, FPHE 5, 6 kg/h, PTC element: 1 x 120, Thermostat: 60/32

FPHE 5 - SERVICE

+ Add to comparison list - Remove from comparison list
+Add to My Product List - Remove from My Product List
Preheaters, FPHE 5 LE, 6 kg/h, PTC element: 1 x 70, Thermostat: 60/32

030N6123

Preheaters, FPHE 5 LE, 6 kg/h, PTC element: 1 x 70, Thermostat: 60/32

FPHE-LE - SERVICE

+ Add to comparison list - Remove from comparison list
+Add to My Product List - Remove from My Product List

View:

  • 5
  • 10
  • 1
  • /
  • 1
Page 1 of 1
  • FAQs
  • About us
  • Track delivery
  • Find nearest distributor
  • Contact us
  • Terms of use
  • Privacy policy
  • General information
  • Cookies
  • Configuration disclaimer