Shows 243 product(s)
Multifunction valve body, ICV 20, Soldering, 16 mm
Connection type: Soldering, Connection size [mm]: 16, Used for product: ICM 20
Multifunction valve body, ICV 20, Soldering, 16 mm
Connection type: Soldering, Connection size [mm]: 16, Used for product: ICM 20
Multifunction valve body, ICV 20, Butt weld, 20 mm
Connection type: Butt weld, Connection size [mm]: 20, Used for product: ICM 20
Multifunction valve body, ICV 20, Butt weld, 20 mm
Connection type: Butt weld, Connection size [mm]: 20, Used for product: ICM 20
Multifunction valve body, ICV 20, Socket weld, 20 mm
Connection type: Socket weld, Connection size [mm]: 20, Used for product: ICM 20
Multifunction valve body, ICV 20, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICM 20
Multifunction valve body, ICV 20, NPT, 20 mm
Connection type: NPT, Connection size [mm]: 20, Used for product: ICM 20
Multifunction valve body, ICV 20, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICM 20
Multifunction valve body, ICV 20, Butt weld, 25 mm
Connection type: Butt weld, Connection size [mm]: 25, Used for product: ICM 20
Multifunction valve body, ICV 20, Butt weld, 25 mm
Connection type: Butt weld, Connection size [mm]: 25, Used for product: ICM 20