Shows 3 product(s)

061L4110

Electric expansion valve, SKV

Inlet size [mm]: 7.94, Outlet size [mm]: 7.94, Connection type: Solder, ODF, Packing format: Industrial pack, Quantity per packing format: 100

061L4112

Elec. expansion valve coil, SKV

Elec. expansion valve coil, Product Type: SKV, Packing format: Industrial pack, Quantity per packing format: 50

061L4121

Electric expansion valve, SKV

Inlet size [mm]: 7.94, Outlet size [mm]: 7.94, Connection type: Solder, ODF, Packing format: Industrial pack, Quantity per packing format: 100