AKV are electrically operated expansion valves designed for refrigerating plants. The AKV valves are normally controlled by a controller from Danfoss’ range of ADAP- KOOL® controllers. The AKV valves are supplied as a component programme, as follows:• Separate valve• Separate coil with terminal box or cable• Spare parts in the form upper part, orifice and filterValve capacity is indicated with a number forming part of the type designation. The number represents the size of the orifice of the valve in question. A valve with orifice 3 will for example be designated AKV 15-3. The orifice assembly is replaceable
Shows 21 product(s)
Electric expansion valve, AKV 20-1
Inlet connection type: Solder, ODF, Inlet size [in]: 1 3/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 1 3/8 in
Electric expansion valve, AKV 20-1
Inlet connection type: Weld connection, Inlet size [in]: 1 1/4 in, Outlet connection type: Weld connection, Outlet size [in]: 1 1/4 in
Electric expansion valve, AKV 20-2
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Electric expansion valve, AKV 20-2
Inlet connection type: Weld connection, Outlet connection type: Weld connection
Electric expansion valve, AKV 20-3
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Electric expansion valve, AKV 20-3
Inlet connection type: Solder, ODF, Inlet size [mm]: 42, Outlet connection type: Solder, ODF, Outlet size [mm]: 42.00
Electric expansion valve, AKV 20-3
Inlet connection type: Weld connection, Outlet connection type: Weld connection
Electric expansion valve, AKV 20-4
Inlet connection type: Solder, ODF, Inlet size [in]: 2 1/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 2 1/8 in
Electric expansion valve, AKV 20-4
Inlet connection type: Weld connection, Inlet size [in]: 1 1/2 in, Outlet connection type: Weld connection, Outlet size [in]: 1 1/2 in
Electric expansion valve, AKV 20-5
Inlet connection type: Solder, ODF, Inlet size [in]: 2 1/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 2 1/8 in