Scroll compressor, SZ120S4VC

SZ120-4VI

Refrigerants: R404A; R407C; R134a, Segment usage: Air Conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

Product details

Gross weight 79.34 Kilogram
Net weight 73 Kilogram
Volume 0.24 Cubic meter
EAN 5702428582858

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 380-415/3/50 460/3/60
Configuration code Single
Connection type Brazed
Description SZ120-4
Diameter [mm] 254 mm
Discharge connection height [mm] 515 mm
Discharge connection pipe size [in] 7/8 in
Discharge connection size [in] 7/8 in
Drawing number 8552037b
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Factory HP [bar] 33 bar
Factory LP [bar] 25 bar
Family SZ
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
GP LP torque [Nm] 15 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 1.1 L
High value of nominal voltage at 50Hz [V] 400 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 440 V
High value of voltage range at 60Hz [V] 506 V
In scope of WEEE and contain batteries No
IP protection class IP54 (with cable gland)
Low Side TS Max 54 °C
Low Side TS Min -35 °C
Low Side Volume 13.6 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 414 V
LRA 130 A
Max pressure (PS) - high side 34.3 bar
Max pressure (PS) - low side 25 bar
Maximum Operating Current [MOC] 24 A
MCC 29 A
Model number SZ120S4VC
Motor protection Internal overload protector
Mounting torque [Nm] 21 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 3.25 L
Oil equalization 3/8'' flare SAE
Oil equalization torque [Nm] 48 N-m
Oil reference 160SZ
Oil type POE
Packaging height [mm] 596 mm
Packaging length [mm] 470 mm
Packaging weight [Kg] 78 kg
Packaging width [mm] 370 mm
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Screw 4.8 mm
Product Group Hermetic compressors
Product Name Description SZ
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 10 kg
Refrigerants R134a
R404A
R407C
RLA 20.7 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. 2e9b0776-281a-4205-bf1f-dbeea526b31d
SCIP dossier product name SM084/SM090/SM100/SM110/SM120/SM148/SM161/SZ084/SZ090/SZ100/SZ110/SZ120/SZ148/SZ161
Segment usage Air Conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 178 mm
Suction connection material -
Suction connection pipe size [in] 1 3/8 in
Suction connection size [in] 1 3/8 in
Swept volume [cm3] 166.6 cm³
Technology Scroll
Test dif [bar] [Max] 24 bar
Test HP [bar] [Max] 32 bar
Test LP [bar] [Max] 25 bar
Torque earth [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 558 mm
Type SZ120
UK RoHS compliance Out of scope
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 1.05 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality