Electron. control accessories, HGM CHARCOAL FILTER / 3015-6083
C01680417
Packing format: Single pack, Quantity per packing format: 1
Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.45 Kilogram |
Net weight | 0.45 Kilogram |
Volume | 0.54 Liter |
EAN | 5702428455015 |
Gross weight | 0.45 Kilogram |
Net weight | 0.45 Kilogram |
Volume | 0.54 Liter |
EAN | 5702428455015 |
Application area | Gas Detection |
Function | Filter |
Packing format | Single pack |
Product accessories | No |
Product Group | Electron. control accessories |
Product Name Description | Filter |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Serviceable | No |
Type | Accessory |
Application area | Gas Detection |
Function | Filter |
Packing format | Single pack |
Product accessories | No |
Product Group | Electron. control accessories |
Product Name Description | Filter |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Serviceable | No |
Type | Accessory |