DEVItemp 103T 3KW 3x400V

69810554

Application: Other heating

Product details

Gross weight 14 Kilogram
Net weight 13.86 Kilogram
Volume 75.348 Liter
EAN 5703464010619

 

Application Other heating
Approval CE
CE evaluated Yes
Certification company CE
Cold lead Yes
Cold lead quantity 1
Depth [mm] 420 mm
Description DEVItemp 103T 3KW 3x400V
EEE category 5 small equipment (any external dimension 50 cm)
Height [mm] 435 mm
In scope of WEEE Yes
Length [m] 0.42 m
Package depth [mm] 390 mm
Package height [mm] 460 mm
Package width [mm] 420 mm
Product description DEVItemp™
Product Group Other Heating Products
Supply voltage [V] AC 400 V
Type DEVItemp™
UNSPSC CODE 40101604
UV Protected Yes
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 410 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality