Accessories, Connection kits resistive cables

19805480

DEVIcrimp assembly set DK 4-cond. type C

Product details

Gross weight 0.13 Kilogram
Net weight 0.129 Kilogram
Volume 1.472 Liter
EAN 5703466003824

 

Application Pipe / tank frost protection
Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Description DEVIcrimp assembly set DK 4-cond. type C
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 230 mm
Package height [mm] 20 mm
Package width [mm] 320 mm
Packing quantity 1
Product description DEVIcrimp™ assembly set DK 4-cond. type C
Product Group Accessories
Type Connection kits resistive cables
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product DEVImulti™ PVC
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality