Accessories, Easy Installation

19805236

DEVIclip Twist1 (Bag with 1000 pcs.)

Product details

Gross weight 0.7 Kilogram
Net weight 0.693 Kilogram
Volume 4.785 Liter
EAN 5703466172117

 

Application Asphalt ice and snow melting
Floor heating
Cold store
Sport fields
Ground ice and snow melting
Vineyard frost protection
China RoHS compliance Out of scope
Description DEVIclip Twist1 (Bag with 1000 pcs.)
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Package depth [mm] 330 mm
Package height [mm] 50 mm
Package width [mm] 290 mm
Packing quantity 1000
Product description DEVIclip™ Twist
Product Group Accessories
Type Easy Installation
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product DEVIbasic™ 10S
DEVIbasic™ 20S
DEVIflex™ 6T
DEVIflex™ 10T
DEVIflex™ 18T
DEVIflex™ 30T
DEVIsafe™ 20T
DEVIsnow™ 20T
DEVIsnow™ 30T
DEVIasphalt™ 30T
DEVIasphalt™ 300T
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality