PAH pumps, PAH 80 CCW
180B0066
Flow [gpm] [Max]: 35.900, Flow [l/min] [Max]: 138.10, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700
Flow [gpm] [Max]: 35.900, Flow [l/min] [Max]: 138.10, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700
Gross weight | 36.417 Kilogram |
Net weight | 30.3 Kilogram |
Volume | 34.2 Liter |
EAN | 5715162667187 |
Gross weight | 36.417 Kilogram |
Net weight | 30.3 Kilogram |
Volume | 34.2 Liter |
EAN | 5715162667187 |
Ambient temperature [°C] [Max] | 50 °C |
Ambient temperature [°C] [Min] | 0 °C |
Ambient temperature [°F] [Max] | 122 °F |
Ambient temperature [°F] [Min] | 32 °F |
ATEX compliance | No |
Body material | AISI 304 |
China RoHS compliance | Out of scope |
Country of origin | Denmark |
Description | PAH 80 |
Direction | CCW |
Displacement [cm³/rev] | 80 cm³/rev |
Displacement [in³/rev] | 4.88 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 35.9 gal/min |
Flow [gpm] [Min] | 12.9 gal/min |
Flow [l/min] [Max] | 138.1 l/min |
Flow [l/min] [Min] | 49.7 l/min |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/2 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 4 barg |
Inlet pressure [barg] [Min] | 0 barg |
Inlet pressure [psig] [Max] | 58 psig |
Inlet pressure [psig] [Min] | 0 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °C |
Media temperature [°F] [Min] | 36 °C |
Outlet connection size [in] | 1 1/4 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 160 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 2320 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] | 380x300x300 |
Product description | PAH pumps |
Product Group | Pump |
REACH Candidate List substances 0.1 | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 80 dBA |
Speed [rpm] [Max] | 1800 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | PAH 50-100 |
Type designation | PAH 80 CCW |
UK RoHS compliance | Out of scope |
Ambient temperature [°C] [Max] | 50 °C |
Ambient temperature [°C] [Min] | 0 °C |
Ambient temperature [°F] [Max] | 122 °F |
Ambient temperature [°F] [Min] | 32 °F |
ATEX compliance | No |
Body material | AISI 304 |
China RoHS compliance | Out of scope |
Country of origin | Denmark |
Description | PAH 80 |
Direction | CCW |
Displacement [cm³/rev] | 80 cm³/rev |
Displacement [in³/rev] | 4.88 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 35.9 gal/min |
Flow [gpm] [Min] | 12.9 gal/min |
Flow [l/min] [Max] | 138.1 l/min |
Flow [l/min] [Min] | 49.7 l/min |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/2 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 4 barg |
Inlet pressure [barg] [Min] | 0 barg |
Inlet pressure [psig] [Max] | 58 psig |
Inlet pressure [psig] [Min] | 0 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °C |
Media temperature [°F] [Min] | 36 °C |
Outlet connection size [in] | 1 1/4 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 160 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 2320 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] | 380x300x300 |
Product description | PAH pumps |
Product Group | Pump |
REACH Candidate List substances 0.1 | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 80 dBA |
Speed [rpm] [Max] | 1800 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | PAH 50-100 |
Type designation | PAH 80 CCW |
UK RoHS compliance | Out of scope |