Product details

Gross weight 9.55 kg
Net weight 8.85 kg
Volume 0 l

ACCESSORIES FC 100 SERIES

Enclosure (E2M) IP21/Type 1+mains shield
(E54) IP54 / Type 12
(E21) IP21 / Type 1
(H54) IP54/Type 12 +Space Heat
(H21) IP21/Type 1 + Space Heat
(E5M) IP54/Type 12+main shield
Frame Size D4H
D2H

ACCESSORIES FC 103 SERIES

Enclosure (E2M) IP21/Type 1+mains shield
(E54) IP54 / Type 12
(E21) IP21 / Type 1
(H54) IP54/Type 12 +Space Heat
(H21) IP21/Type 1 + Space Heat
(E5M) IP54/Type 12+main shield
Frame Size D4H
D2H

ACCESSORIES FC 200 SERIES

Frame Size D4H
D2H

ACCESSORIES FC 300 SERIES

Frame Size D4H
D2H

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality