Pedestal Kit, 400mm, D2h

176F3632

Sub-base kit, H 400 mm for VLT FC New Generation
D-Frame, housing size D2h. For use with floor
installation / assembly of the VLT in IP21 / 54.
Contains components / assembly parts and fastening material

Product details

Gross weight 17.24 kg
Net weight 16.37 kg
Volume 0 l
EAN 5710107671731

ACCESSORIES for FC-321

/Frame Size D2H
/VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size D2H

ACCESSORIES FC 103 SERIES

Frame Size D2H

ACCESSORIES FC 200 SERIES

Frame Size D2H

ACCESSORIES FC 300 SERIES

Frame Size D2H

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality