Pedestal Kit, 400mm, D1h

176F3631

Sub-base kit, H 400 mm for VLT FC New Generation
D-Frame, housing size D1h. For use with floor
installation / assembly of the VLT in IP21 / 54.
Contains components / assembly parts and fastening material.

Product details

Gross weight 16.05 kg
Net weight 15.05 kg
Volume 0 l
EAN 5710107671724

ACCESSORIES for FC-321

/Frame Size D1H
/VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size D1H

ACCESSORIES FC 103 SERIES

Frame Size D1H

ACCESSORIES FC 200 SERIES

Frame Size D1H

ACCESSORIES FC 300 SERIES

Frame Size D1H

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality