Pedestal Kit, 200mm, D5h/D6h

176F3452

Sub-base kit, H 200 mm for
VLT FC New Generation D-Frame, housing size D5h / D6h
For use with floor installation / assembly of the VLT in IP21 / 54.
Contains components / assembly parts and fastening material

Product details

Gross weight 10 kg
Net weight 9.25 kg
Volume 0 l
EAN 5710107806362

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality