kit, rittal f-frame side cabinet, 400mm

176F1847

kit, rittal f-frame side cabinet, 400mm

Product details

Gross weight 218 kg
Net weight 118 kg
Volume 0 l

ACCESSORIES FC 100 SERIES

Frame Size F1
F2
F3
F4

ACCESSORIES FC 200 SERIES

Frame Size F1
F2
F3
F4

ACCESSORIES FC 300 SERIES

Frame Size F1
F2
F3
F4

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality