MCE101A830RP100RE65CBN

175U1000

Type: BWD250830
for VLT types: FCD303-305 / 2805 (380-480V) / FC300 PK37-PK55 (380-
480 / 500V)
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power, however, depending on the frequency converter type,
please refer to this
Nominal power: 100W
Resistance value: 830Ohm
Braking power:
40% ED / cycle time 120s 200W
30% ED / cycle time 120s 250W
20% ED / cycle time 120s 350W
10% ED / cycle time 120s 600W
5% ED / cycle time 120s 1000W
2% ED / cycle time 120s 2000W
Degree of protection: IP65
Dimensions HxWxD: 110 x 80 x 15mm
Weight: 0.3kg

Product details

Gross weight 0.28 kg
Net weight 0.28 kg
Volume 0.249 l
EAN 5702427057982

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality