MCD 600 Busbar Lug Kit for S3

175G0203

A terminal lug is recommended for models MCD6-0654B~MCD6-1250B and
MCD6-0590C~MCD6-1134C. The recommended lug
is TCAL125. To use a lug, these models require busbar link 175G0203.
MCD6-0654B~MCD1250B have 6 busbars (x3 for AC in, x3 for motor out) and
require 2 x 157G0203.
MCD6-0590C~MCD6-1134C have 9 busbars (x3 for AC in, x3 for bypass, x3
for motor out) and require 3 x 157G0203.

Product details

Gross weight 1 kg
Net weight 1 kg
Volume 0 l

ACCESSORIES MCD 600 SERIES

Current Rating 667 A
950 A
654 A
1134 A
839 A
1154 A
590 A
1250 A
736 A
979 A

Options

Options Cable and wire options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality