Gas detection unit, Sensor cartridge
148H6240
Sensor type: Electrochemical, Refrigerants: R717, Refrigerants range [ppm] [Min]: 0, Refrigerants range [ppm] [Max]: 100
Sensor type: Electrochemical, Refrigerants: R717, Refrigerants range [ppm] [Min]: 0, Refrigerants range [ppm] [Max]: 100
Gross weight | 0.235 Kilogram |
Net weight | 0.235 Kilogram |
Volume | 0.007 Liter |
EAN | 5702428668224 |
Gross weight | 0.235 Kilogram |
Net weight | 0.235 Kilogram |
Volume | 0.007 Liter |
EAN | 5702428668224 |
Alarm limits high [ppm] | 35 ppm |
Alarm limits low [ppm] | 25 ppm |
Approval |
ATEX IECEx |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
Sensor replacement calibration certificate |
Product description | Sensor replacement |
Product Group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Refrigerants range [ppm] [Max] | 100 ppm |
Refrigerants range [ppm] [Min] | 0 ppm |
Sensor cartridge material | Stainless steel |
Sensor type | Electrochemical |
Temperature range [°C] [Max] | 50 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 122 °F |
Temperature range [°F] [Min] | -40 °F |
Type | Sensor cartridge |
UK RoHS compliance | Out of scope |
Alarm limits high [ppm] | 35 ppm |
Alarm limits low [ppm] | 25 ppm |
Approval |
ATEX IECEx |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
Sensor replacement calibration certificate |
Product description | Sensor replacement |
Product Group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Refrigerants range [ppm] [Max] | 100 ppm |
Refrigerants range [ppm] [Min] | 0 ppm |
Sensor cartridge material | Stainless steel |
Sensor type | Electrochemical |
Temperature range [°C] [Max] | 50 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 122 °F |
Temperature range [°F] [Min] | -40 °F |
Type | Sensor cartridge |
UK RoHS compliance | Out of scope |