Sensors, GDHF; GDC; GDH; GDHC; GDA
148H6232
Used for product: GDHF; GDC; GDH; GDHC; GDA, Packing format: Multi pack, Quantity per packing format: 12
Used for product: GDHF; GDC; GDH; GDHC; GDA, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.086 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 1.037 Liter |
EAN | 5714279939934 |
Gross weight | 0.086 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 1.037 Liter |
EAN | 5714279939934 |
Gas detecting sensor version |
Basic Basic+ Premium Premium+ Premium Duplex Premium Flex Premium Uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Accesory |
Product Group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 12 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHC GDHF |
Gas detecting sensor version |
Basic Basic+ Premium Premium+ Premium Duplex Premium Flex Premium Uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Accesory |
Product Group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 12 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHC GDHF |