Strainers, FIA 32

148B5546

Connection material: Steel, Inlet connection type: Socket weld, Max. Working Pressure [bar]: 52.0

Product details

Gross weight 2.602 Kilogram
Net weight 2.6 Kilogram
Volume 5.372 Liter
EAN 5702428479905

 

Approval CE
UKCA
Brand SVL Flexline
Category II
CE evaluated Yes
China RoHS compliance Out of scope
Colour Paint Reddish brown
Connection material Steel
Connection standard ASME B 16.11
Contain batteries No
Cv value [gal/min] 100 plain 104.79 gal/min
Cv value [gal/min] 100 pleated 128.56 gal/min
Cv value [gal/min] 150 plain 101.27 gal/min
Cv value [gal/min] 38 plain 112.27 gal/min
Cv value [gal/min] 72 plain 108.75 gal/min
Cv value [gal/min] 72 pleated 134.29 gal/min
Direction Angleway
Equipment Cover
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
2
Inlet connection size [in] 1 1/4 in
Inlet connection size [mm] 32 mm
Inlet connection type Socket weld
Kv value [m3/h] µ100 plain 23 m³/h
Kv value [m3/h] µ150 plain 23.8 m³/h
Kv value [m3/h] µ150 pleated 29.2 m³/h
Kv value [m3/h] µ250 plain 24.7 m³/h
Kv value [m3/h] µ250 pleated 30.5 m³/h
Kv value [m3/h] µ500 plain 25.5 m³/h
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Outlet connection size [in] 1 1/4 in
Outlet connection size [mm] 32 mm
Outlet connection type Socket weld
Packing format Single pack
Parts Program name FIA
Product accessories SVL Flexline accessories
Product description Filter housing
Product Group Strainers
Product name Strainer housing
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R113
R114
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1270
R1336mzz(Z)
R134a
R152a
R170
R22
R227ea
R23
R236fa
R290
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R454B
R455A
R502
R503
R513A
R600
R600a
R717
R744
RE170
R507A
R1150
R245fa
R413A
R442A
R447B
R452B
R454A
R454C
R463A
R512A
R513B
R515A
R515B
R516A
R508B
Serviceable SVL Flexline spare parts
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] -76 °F
Type FIA 32
UK RoHS compliance Out of scope
Valve version Standard version

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality