SIN-0072-5-5-P,SINE-filt 72A 500V IP54

141F1360

SIN-0072-5-5-P

Product details

Gross weight 110 kg
Net weight 110 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series Sine-Wave Filter
Protection Class IP54

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality