MCD60979CT7S3X00CV2

136Z4338

MCD60979CT7S3X00CV2
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
979 A, Three phase 380-690 V AC
Frame size 3, IP00
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Model code: MCD60979CT7S3X00CV2

Product details

Gross weight 59 kg
Net weight 59 kg
Volume 204.92 l
EAN 5714853233342

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0979 979 A
Bypass C Without Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 Three phase 380-690 V AC
Enclosure S3 Frame size 3
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV2 110~120 VAC or 220~240 VAC
Typecode Part 1 MCD60979CT7S3X00CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60979CT7S3X00CV2
Calculated Gross Weight [kg] 69
Calculated Net Weight [kg] 59
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality