MCD61154BT5S3X00CV1

136Z4317

MCD61154BT5S3X00CV1
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
1154 A, Three phase 200-525 V AC
Frame size 3, IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Model code: MCD61154BT5S3X00CV1

Product details

Gross weight 63 kg
Net weight 63 kg
Volume 0 l
EAN 5714853233106

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 1154 1154 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 Three phase 200-525 V AC
Enclosure S3 Frame size 3
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD61154BT5S3X00CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD61154BT5S3X00CV1
Calculated Gross Weight [kg] 73
Calculated Net Weight [kg] 63
Plant from Orderline E102
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality