FC-280PK37T4E20H2BXCXXXSXXXXA8

136L2210

Frequency converter
FC-280PK37T4E20H2BXCXXXSXXXXA8
VLT® Midi Drive FC-280
0.37 kW / 0.50 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C3 (200/400V)
Brake chopper, No display
Coated PCB, Latest release
Integrated EtherCAT
Frame: K1
Other options according to Model code

Model code: FC-280PK37T4E20H2BXCXXXSXXXXA8

Product details

Gross weight 3.05 kg
Net weight 2.62 kg
Volume 16.53 l
EAN 5710108787875

VLT® Midi Drive FC 280

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size PK37 0.37 kW / 0.50 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 EMC Cat C3 (200/400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card A8 Integrated EtherCAT
Frame Size K1 K1
Typecode Part 1 FC-280PK37T4E20H2BXC
Typecode Part 2 XXXSXXXXA8
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 2.8
Calculated Net Weight [kg] 2.5
Intermittent Current (HO) [A] 1.9
Intermittent Current (HO) [A] 1.9
Continuous Current (HO) [A] 1.2
Continuous Current (HO) [A] 1.1
Power Loss HO [W] 20.9
kVA 0.9
Power 160% (HO) [KW] 0.37
Height [mm] 210
Width w/ no C options [mm] 75
Depth [mm] 168
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280PK37T4E20H2BXC
Modelcode02 XXXSXXXXA8
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality