VA20X-3L-0004-4-X+BM25-000000239

136G4837

VACON0020-3L-0004-4-X+HMTX+QDSS

VACON0020-3L-0004-4-X+HMTX+QDSS
VACON® 20 X
3,3 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, Text Keypad
C2 Commercial&Industry Environ, Frame 02 X
Other options according to Model code

Model code: VACON0020-3L-0004-4-X+HMTX+QDSS

Product details

Gross weight 4.4 kg
Net weight 3.4 kg
Volume 20.631 dm3
EAN 5710108867447

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0020 Vacon 020
Input type -3L -3L
Current -0004 4
Current Description 3,3 AMP
Mains Voltage -4 380 – 480 Vac
Segment -X -X
Regional -R00 International
Customized +BM25 Vacon0020 product
Brake +DBIN (+DBIN) Brake Chopper
SW Package +F0117 (+F0117)Multipurpose System SW
E Slot Option Board +SE00 No board
Application +A0000 (+A0000) No Additional App
Keypad +HMTX Text Keypad
Additional Equipment A +QDSS Main Switch only
Additional Equipment B +Q000 No add. Equipment B
Terminal Box +TQGA Term B CableGland and No Brake
Frequency setting +LS50 50 Hz
Display Units +LSSI Metric Units of Measure
Shipping Package +GSCB Standard Packaging Material
EMC level +EMC2 C2 Commercial&Industry Environ
UL Approval +GAUL (+GAUL) UL Approval
CE Approval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MU2 Frame 02 X
Product Catalog GLBL Global (Standard)
Typecode Part 1 VA20X-3L-0004-4-X+BM25
Typecode Part 2 -000000239
Modelcode01 VACON0020-3L-0004-4-X
Modelcode03 +HMTX+QDSS
Calculated Net Weight [kg] 3.4
Calculated Gross Weight [kg] 3.9
Dimensions WxHxD [mm] 170 X 295 X 154
Plant from Orderline C503
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality