Product details

Gross weight 1.187 kg
Net weight 0.734 kg
Volume 0 l

ACCESSORIES for FC-321

/Frame Size B2
/VLT Series 321

ACCESSORIES FC 100 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2

ACCESSORIES FC 103 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2

ACCESSORIES FC 200 SERIES

Frame Size B2

ACCESSORIES FC 300 SERIES

Frame Size B2

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality