VLT® EtherCAT MCA 124, coated

130B5646

MCA 124 Ethercat option painted The VLT® EtherCat
MCA 124 option enables Connection to EtherCat-based
networks via the EtherCat protocol.
The option allows an EtherCat connection with full
Speed and a connection to the frequency converter
with a time interval of 4 ms in both Directions. This
enables the MCA124 to be used in Networks from
low-power applications to Servo applications.
-EoE EtherNet over EtherCat support
-HTTP (Hypertext Transfer Protocol) for diagnosis via integrated web
server
-SMTP (Single Mail Transfer Protocol) for email notification
-TCP / IP for easy access to frequency converters Configuration data via MCT 10

Product details

Gross weight 0.68 kg
Net weight 0.68 kg
Volume 3.931 dm3
EAN 5710107608423

ACCESSORIES for FC-321

/A Option No A Option
/VLT Series 321

ACCESSORIES FC 300 SERIES

A Option (AX) No A Option

Options

Options Control related options

Options

Options Control related options

SPARE PARTS FC 300 SERIES

A Option (A8) EtherCAT MCA 124
DrivePro category Recommended spare part
Self-service spare part
Spare Part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality