MCC101A45KT7E00B

130B4114

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (525 - 600V): 22-30 kW
Nominal power (690V): 30-37 kW
Continuous rated current: 45 A.
Max. Output frequency: 100 Hz
Max. Power loss: 250 W
Dimensions HxWxD: 625 X 155 X 370 mm
Weight: 43 kg

Product details

Gross weight 43 kg
Net weight 43 kg
Volume 146.4 l
EAN 5710107618644

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality