MCC101A660T3E00B

130B3191

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 440V): 315-355 kW
Nominal power (441 - 500V): 355-400 kW
Continuous rated current: 660 A.
Max. Output frequency: 100 Hz
Max. Power loss: 2000 W
Dimensions HxWxD: 620 X 620 X 583 mm
Weight: 410 kg

Product details

Gross weight 410 kg
Net weight 410 kg
Volume 648 l
EAN 5710107618767

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality