MCC101A410T3E00B

130B3186

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 440V): 160-200 kW
Nominal power (441 - 500V): 200-250 kW
Continuous rated current: 410 A.
Max. Output frequency: 100 Hz
Max. Power loss: 1150 W
Dimensions HxWxD: 520 X 500 X 490 mm
Weight: 260 kg

Product details

Gross weight 260 kg
Net weight 260 kg
Volume 345.6 l
EAN 5710107618804

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality