MCC101A180T3E23B

130B3183

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP23
Nominal power (380 - 440V): 75-90 kW
Nominal power (441 - 500V): 90-110 kW
Continuous rated current: 180 A.
Max. Output frequency: 100 Hz
Max. Power loss: 650 W
Dimensions HxWxD: 918 X 904 X 756 mm
Weight: 237 kg

Product details

Gross weight 237 kg
Net weight 237 kg
Volume 345.6 l
EAN 5710107618835

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality