MCC101A180T3E00B

130B3182

Sinus filters for the FC 100, FC 200 and FC 300 series
Degree of protection: IP00
Nominal power (380 - 440V): 75/90 kW
Nominal power (441 - 500V): 90/110 kW
Continuous rated current: 180 A.
Max. Output frequency: 100 Hz
Max. Power loss: 650 W
Dimensions HxWxD: 580 X 420 X 301 mm
Weight: 127 kg

Product details

Gross weight 127 kg
Net weight 127 kg
Volume 345.6 l
EAN 5710107618842

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality