MCC101A115T3E00B

130B3179

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 440V): 45-55 kW
Nominal power (441 - 500V): 55-75 kW
Continuous rated current: 115 A.
Max. Output frequency: 100 Hz
Max. Power loss: 470 W
Dimensions HxWxD: 520 X 360 X 308 mm
Weight: 95 kg

Product details

Gross weight 95 kg
Net weight 95 kg
Volume 345.6 l
EAN 5710107618866

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality